It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Software

SonTek-IQ Software

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

V 4.1 - 08APR2024 - 139 MB

The SonTek-IQ Windows-based software package contains an all in one package for interfacing with the SonTek-IQ Series products. The software is used to interface, configure the system, visualize and export data. Users of the SonTek-IQ Standard will see a standard feature set within the IQ software – allowing users to configure and download the instrument as well as and visualize data, while the SonTek-IQ Plus and SonTek-IQ Pipe provides users additional options to re-calculate flow, utilize a velocity index and visualize additional parameters.

Interfacing and deploying all three SonTek-IQ models is simple. The SmartPage has four sections, within each section, data field descriptions are presented as links within the software – this will provide added details on how to deploy the instrument. In addition each section has a status indicator that can be used to aid in deploying the instrument; status can be either, green yellow or red with green being clear and ready for deployment and red a warning indicating that the configuration should be verified. The IQ software also has SmartQC functions built-in that warn users of potential problems at the measurement site. All of the features are included with the user in mind to enable the best possible data collection.

SYSTEM REQUIREMENTS

  • Microsoft Windows 8/7/Vista/XP/2K
  • 700-MHz processor or better (1 GHz recommended)
  • 128 MB memory (256 MB recommended)
  • 200 MB available disk space (500 MB recommended)
  • Monitor capable of 1024x768 resolution, 16-bit color, or better