It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Ionpure® Continuous Electrodeionization (CEDI) Products

G2 Display Board (Legacy Power Product)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Independently controls one to 16 G2 Power Controllers (rectifiers), allowing for optimal performance of each CEDI module integrated into your water system.

Keeping your water system running optimally is imperative. IONPURE® systems has a solution: the G2 Power Controllers. To put it simply, these devices simplify your system design by controlling 1 to 16 individual G2 Power Controllers, which are solid state rectifiers for single-phase 200 - 600 VDC. Additionally, they provide you with real-time feed power conditions and output conditions. Finally, they can be easily connected and powered via a single ethernet (CAT6) cable.

  • Analog I/O conditions for PLC
  • Monitor board alarm conditions
  • RoHS, CE-compliant, and UL-recognized component

  • 60-day running log of each module electrical resistance, amperage, and operational hours
  • Password protection capabilities for menu and setting levels
  • Maximum and minimum board conditions including power input, output, resistance, and board temperature
  • Module electrical resistance percent change from start-up