It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Diffused Aeration Systems

A complete selection of diffusers for mixing and/or delivering oxygen to wastewater or other process water applications.

Evoqua’s patented Diamond™ S Plus membrane has leading oxygen transfer efficiency with it’s diamond pattern. It is used on all the 9” fine bubble diffuser models offered.

Diffused Aeration Systems

Create Wishlist

Add to wishlists
Select one or more wishlists.

Item successfully added to wishlist.

Item successfully added to new wishlist.
Item successfully added to existing wishlist.