XYLEM FLYGT N TECHNOLOGY PUMPS
Designed to meet today’s waste water pumping needs...
Our valued customers Choose Xylem to provide efficient and trouble free pumping solutions
We Solve Your Water Challenges
For water and waste water. No clogging. No wasted energy. Just trouble free waste water pumping.
Our Flygt N-pumps (1.3 kW – 680 kW) are designed to handle the world’s toughest water and wastewater applications. And now, with our Adaptive NTM Technology in all pumps, you get a superior way to avoid clogging, reduce unplanned maintenance and cut your energy bills. That adds up to total peace of mind – and big savings over the long term.

1. Backswept leading edges – ensures no sticking
When solids enter the pump, they are met by the N impeller. The optimized blade geometry, with its backswept leading edges, ensures that no material sticks to the impeller.
2. Integrated guide pin – clears the center
A guide pin inserted into the insert ring clears the center of the impeller by pushing solids along the leading edges towards the periphery of the impeller for removal.
3. Relief groove – facilitates transport
When solids reach the perimeter of the inlet, they are transported inside the relief groove, guided along the edge of the impeller vane, through the volute and out of the pump.
SUSTAINED HIGH EFFICIENCY SAVES MONEY
When solid objects, such as stringy fibres and modern waste, enter the inlet of a conventional pump, they tend to get caught on the leading edges of the impeller vanes. This build-up reduces the impeller’s efficiency, resulting in increased power consumption.
AVOID UNPLANNED SERVICE CALLS
The Flygt N Technology has a mechanically self-cleaning design that handles the toughest modern wastewater challenges. With sustained high efficiency it minimises running hours and energy cost over time.
EXPERIENCE THE POWER OF N
Whether you are working with wastewater, stormwater or another application, you will find a broad range of N-pumps designed to take on the toughest challenges and get the job done. Learn about the low, medium and high-capacity applications below.

Advanced Technology to Suit Any Application:
Low-capacity pumps
This series of Flygt N-pumps includes models capable of handling capacities up to 100 L/S. Like all Flygt N-pumps, they help reduce the total life-cycle costs of your installation.

Medium-capacity pumps
For demanding pumping duties, medium-capacity models handle fluid transport for capacities up to 500 L/S. Robust and highly efficient, they provide clog-free performance to achieve the lowest overall life- cycle costs.
High-capacity pumps
When higher capacity is required, the Flygt N-pump series has pumps to do the job. These models deliver unprecedented pumping power – reliably and efficiently.
Chopper Pumps - For Tougher Applications
Flygt F-pumps tackle the toughest wastewater challenges, by cutting solids or fibres down to size.