Global Water YSI WQS Water Quality Sampling System

SKU: DJB100K
Overview Solutions Documentation & Tools
Overview

Ideal for locating water quality trouble areas

Global Water has created a unique water quality sampling system. This system includes an easy to use lightweight triggered composite water sampler, a water quality process controller with relay outputs, and a data recorder that is Windows compatible. The compact water quality sampler system is portable for field installation and fully customizable to meet your needs.

Product Features
  • Ideal for locating water quality trouble areas in wastewater, industrial, or stormwater systems
  • Easy to use interface with user selectable sensor types
  • Rugged construction for harsh environments
  • Relay outputs for alarms, sampling, or datalogging
  • Scalable water quality triggers for taking composite samples
  • Water quality sampler data recorder is Windows compatible

Water Quality Sampler System Controller

The Water Quality Sampler System Controller's LCD display shows the type of sensor that is being monitored, the data reading averaged over a user programmable time period, and the engineering units selected. The display also shows the current On or Off state for each of the process controller's 4 relays. Each of the process controller's relay is independently programmable to trigger on maximum and/or minimum threshold levels in one of five different control modes. Relay operation is defined by setting upper and lower sensor threshold levels and turning relays on when process controller sensor readings exceed a normally defined range. 

Water Quality Sampler System Sampler

Global Water triggered Water Quality Sampler System Samplers are enclosed in rugged, rainproof, lockable carrying containers. Inside each standard water quality sampler container is a 2-gallon polyethylene waste water sample bottle for collecting composite samples, a peristaltic sampling pump, two knob control panel (No programming required) and a rechargeable gel cell battery. Other options include glass sample bottles, refrigerated containers, portable ice containers and more. Visit the WS700 Water Quality Sampler page for more information on the Water Quality Sampler System.

Water Quality Sampler Data Recorder

Global Water's Water Quality Sampler Data Recorder works with MS Windows software. The Water Quality Sampler Data Recorder monitors and logs both water quality value and time of the sample for your records. Data downloaded from the Water Quality Sampler Data Recorder can easily be opened in any PC spreadsheet program for analysis and graphic presentation. Visit the GL 500 Multichannel Data Logger Water Quality Sampler Data Recorder page for more information.

Solutions

Solutions

Recommended Solutions

Stormwater & Floods
Environmental Monitoring & Analysis Stormwater & Floods
Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Documentation & Tools

Documentation & Tools

Brochure

Documentation Française

Specification