Could not find any links for specified country. Please check back later.
Enable high contrast mode
ProDIGITAL System
YSI
ProDSS Turbidity Sensor
SKU: 626901
OverviewDocumentation & Tools
Overview
Digital Smart Sensor for Turbidity
User-replaceable cables and sensors provide versatility, reduce down time and reduce overall cost of ownership.
Product Features
Range: 0 to 4000 FNU
Resolution: 0.1 FNU
Accuracy: 0 to 999 FNU: 0.3 FNU or ±2% of reading, whichever is greater 1000 to 4000 FNU: ±5% of reading
The ProDSS features titanium user-replaceable digital smart sensors that are automatically recognized by the instrument when connected and store calibration data.
The single cable design features universal ports which can accept any 4 sensors plus depth.
Want to learn more about the ProDSS? Our online learning program – ProDSS On-Demand Training – is free to use and ensures all trainees are comfortable going into the field with the ProDSS. We hope to see you in class!