ProDIGITAL System YSI ProDSS pH/ORP Sensor with Module

SKU: 626904
Overview Documentation & Tools
Overview

Digital Smart Sensor for Measuring pH and ORP

ProDSS pH/ORP (Oxidation Reduction Potential) Sensor with Module 

Product Features

pH

  • Range: 0 to 14 pH units
  • Resolution: 0.01 pH units
  • Accuracy: ±0.2 pH units

ORP (Oxidation Reduction Potential)

  • Range: -1999 to 1999 mV
  • Resolution: 0.1 mV
  • Accuracy: ±20 mV

The ProDSS features titanium user-replaceable digital smart sensors that are automatically recognized by the instrument when connected and store calibration data.

User-replaceable cables and sensors provide versatility, reduce down time and reduce overall cost of ownership.

The single cable design features universal ports which can accept any 4 sensors plus depth.

EXO_University_Icon (2).png Want to learn more about the ProDSS? Our online learning program – ProDSS On-Demand Training – is free to use and ensures all trainees are comfortable going into the field with the ProDSS. We hope to see you in class!

SKU: 626904

Documentation & Tools

Documentation & Tools

Brochure