ProDIGITAL System YSI ProDSS ODO Optical Dissolved Oxygen Sensor

SKU: 626900
Overview Documentation & Tools
Overview

Optical DO Sensor for the ProDSS

Titanium user-replaceable digital smart sensor for measuring dissolved oxygen. User-replaceable cables and sensors provide versatility, reduce down time and reduce overall cost of ownership.

Product Features
  • Range: 0 to 500%, 0 to 50 mg/L
  • Resolution: 0.01 mg/L and 0.1%, or 0.1 mg/L and 1% (user selectable)
  • Accuracy: 0 to 200%: ±1% of reading or 1% saturation, whichever is greater
  • Accuracy: 200 to 500%: ±8% of reading 0 to 20 mg/L: ±0.1 mg/L or 1% of reading, whichever is greater
  • Accuracy: 20 to 50 mg/L: ±8% of reading

The ProDSS features titanium user-replaceable digital smart sensors that are automatically recognized by the instrument when connected and store calibration data.

The single cable design features universal ports which can accept any 4 sensors plus depth.

EXO_University_Icon (2).png Want to learn more about the ProDSS? Our online learning program – ProDSS On-Demand Training – is free to use and ensures all trainees are comfortable going into the field with the ProDSS. We hope to see you in class!

 

 

Documentation & Tools

Documentation & Tools

Brochure