ProDIGITAL System YSI ProDSS Nitrate Sensor with Module

SKU: 626905
Overview Documentation & Tools
Overview

Digital Smart Sensor for Measuring Nitrate

ProDSS Nitrate Sensor with Module 

Product Features
  • Range: 0 to 200 mg/L NO3-N
  • Resolution: 0.01 mg/L
  • Accuracy: ±10% of reading or 2 mg/L, whichever is greater

The ProDSS features titanium user-replaceable digital smart sensors that are automatically recognized by the instrument when connected and store calibration data.

User-replaceable cables and sensors provide versatility, reduce down time and reduce overall cost of ownership.

The single cable design features universal ports which can accept any 4 sensors plus depth.

EXO_University_Icon (2).png Want to learn more about the ProDSS? Our online learning program – ProDSS On-Demand Training – is free to use and ensures all trainees are comfortable going into the field with the ProDSS. We hope to see you in class!

SKU: 626905

 

Documentation & Tools

Documentation & Tools

Brochure