YSI ProDIGITAL ODO/CT Cable Assembly

Overview
The ODO/CT probe and cable assembly features integral (i.e. built-in) optical dissolved oxygen, conductivity, and temperature sensors and is available in lengths up to 100 meters. It’s perfect for measuring DO in the following applications – estuary, wetland, coastal, aquaculture, or any application requiring accurate, real-time salinity-compensated DO measurements.
The ODO/CT assembly is compatible with the ProSolo and ProDSS handhelds (sold separately). Pre-assembled ProSolo ODO/CT kits are available.
The ODO/CT has all the advantages of optical dissolved oxygen technology – higher accuracy, less maintenance, no stirring required for accurate measurements, holds calibration longer than membrane covered sensors and is not susceptible to interferences from other gases.
Instrument setup is quick and easy with the integral sensors, which eliminates the need to install sensors before use. The digital technology of the ProDSS allows the handheld to automatically recognize connected sensors, so there is no need to tell the instrument what is connected.
The ProDIGITAL ODO/CT probe and cable assembly features include:
- Integral (i.e. built-in) optical DO, conductivity, and temperature sensors that are auto-recognized by the ProDSS handheld, reducing instrument set-up time
- Automatically compensates DO mg/L measurements for salinity; no need to enter salinity compensation values
- Rugged Optical DO sensor cap with a 2-year warranty is pre-installed on new assemblies
- Fits in a 1 inch well
- Cable lengths up to 100 meters
![]() |
Want to learn more about the ProDSS? Our new online learning program – ProDSS On-Demand Training – is free to use and ensures all trainees are comfortable going into the field with the ProDSS. We hope to see you in class! |
SKU: 627150-1 - ODO/CT Probe Assemble - 1m
SKU: 627150-4 - ODO/CT Probe Assemble - 4m
SKU: 627150-10 - ODO/CT Probe Assemble - 10m
SKU: 627150-20 - ODO/CT Probe Assemble - 20m
SKU: 627150-30 - ODO/CT Probe Assemble - 30m
SKU: 627150-50 - ODO/CT Probe Assemble - 50m
SKU: 627150-100 - ODO/CT Probe Assemble - 100m