YSI DB600 Data Buoy

Deploying a high-quality data buoy has never been easier
The YSI DB600 is an integrated, easy-to-assemble, plug-n-play buoy for remote monitoring and can support a range of sensors. The All-in-One (Ai1) package includes everything required to transmit sensor data direct to your computer or device, with industrial field reliability. Pair it with a YSI EXO water quality sonde, an Aanderaa current speed/direction sensor, and optional HydroSphere for a world-class monitoring system!
- Lightweight; deployable by one person
- Lockable deployment tube secures sensor against loss
- Compatible with industry-leading sensors, YSI EXO and Aanderaa DCS
- Marine-grade materials tough enough for long-term deployments
Deploying a high-quality data buoy has never been easier, or more affordable.
The DB600 arrives fully integrated and can be deployed by a single person. With it's unique Ai1 telemetry system, high-efficiency solar-based power system, and field-ruggedized buoy, the data buoy, DB600, can be used in any critical application where an ongoing stream of data is paramount.
The DB600 Package includes:
- DB600 buoy
- Stainless steel sensor deployment tube
- Ai1 logging and communication system
- Solar power system
- Sensor cable
- Navigation beacon
The DB600 was designed to support all models of YSI EXO water quality sondes as well as the Aanderaa DCS.