Featured Products
- Plateflow P series gasketed plate and frame heat exchanger Plateflow – gasketed plate & frame heat exchanger
- Brazed Heat Exchangers BrazePak copper brazed plate heat exchangers offer the highest level of thermal efficiency and...
- Air-cooled Heat Exchangers Compact bar and plate design, air-cooled unit. Up to 65% smaller. Single and three phase, 50/60 hz,...
- F740 FanEx plate fin core with fan air cooled heat exchanger cooling water Ethylene Glycol Heat Transfer
- Century Custom Shell and Tube Heat Exchangers Straight Tube, Fixed tubesheet with removable channel or bonnet or integral channel with removable...
- Century Custom Shell and Tube Heat Exchangers Straight tube, removable bundle, bonnet or bhannel construction, packed floating tubesheet design....
- BCF copper alloy pre-engineered shell and tube Straight Tube, Fixed-tubesheet. Hub design provides enlarged bundle entrance areas lowering...
- SSCF stainless steel pre-engineered shell and tube Straight Tube, Fixed-tubesheet. All fluid contact parts of 316 stainless steel. Heat transfer...
Experience
Perhaps you’re looking for a basic shell-and-tube heat exchanger. Or maybe your application requires something more complex, like a sophisticated, precision-engineered unit. Whether you are looking for air coolers, heat transfer coils, compact brazed, welded, gasketed plate units or packaged steam condensers, Standard Xchange has whatever it takes to meet your heat transfer requirements.
Standard Xchange has been developing heat transfer solutions for more than 90 years, for just about every industry. Today, we offer the broadest range of product available anywhere. And we’re ready to share the benefits of those years of research, design capability and experience in heat transfer in developing the best solutions for your applications.
Perfomance
Every Standard Xchange heat exchanger is backed by top-notch technical expertise. This helps us make sure our products run efficiently and perform well. It also means you’re assured of technical guidance thoughout the process of evaluating, selecting, and installing the right heat exchanger. Our experts can help you define your needs, determine specifications, and answer questions; and they can even provide precise technical drawings and mechanical details, if needed.
With our in-house, state-of-the-art lab, we can test equipment to your precise application before anything is shipped to you. In short, we’ll work with you every step of the way to make sure you get the exact solution you need for your heat transfer problems.