Sensus 620C/620MC Water Meter

Overview Solutions Documentation & Tools
Overview

Volumetric Composite Body Water Meter with Dry Dial for Cold Water

The MID approved 620C/620MC is a high-accuracy meter, thanks to its unique piston measuring chamber that detects even the lowest flow rates. It is available in sizes from DN 15 to 20.

You can choose between a register with an integrated wiper or a sealed copper-glass version. For a more comfortable readout, the 620C/620MC is prepared for AMR.

The 620C/620MC with composite body is compatible with all new and planned regulations for potable water. Designed with recyclability in mind, it helps reduce your  carbon footprint.

Product Features
  • Unrivaled accuracy
  • Extensive measuring range
  • Limited pressure drop
  • Can be equipped with an HRI sensor
  • Recyclable, light and easy to handle

Benefits to you:

  • Registers the lowest flow rates, thanks to its unique piston measuring chamber
  • Ensures optimum legibility under all use conditions
  • Helps reduce your carbon footprint
  • Operates quietly

Specifications:

  • Available in DN 15, 20 and 25 and manifold versions
  • Compliant with
    • MID approval 2004/22/EC
    • EN 14154:2007
    • OIML R49:2006
    • ISO 4064:2014
  • R400
  • MAP 16 bar
  • T 50

 

Documentation & Tools

Documentation & Tools

Brochure

Specification