It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Borehole Pumps

Submersible Borehole Pumps for 8″ Wells Z8, ZR8

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • High efficiency design including dynamic wear rings that reduces hydraulic losses
  • Available fully in stainless steel AISI 304 or Duplex
  • Delivery: up to 180 m3/h
  • Head: up to 550 m
  • Max immersion depth: 350 m

The Z8-ZR8 series is designed for use in 8” wells. The pump is built in stainless steel and resists corrosion even in more aggressive environments thanks to the ZR8 version in Duplex.

This design feature boasts a “dynamic” wear ring which reduces hydraulic losses to a minimum and prevents the pump from blocking during stand-by periods. Meaning the pump is ideal for use in mining, water supply from deep wells and pressure boosting and water distribution applications in municipal and industrial systems.

Z8: AISI 304
ZR8: DUPLEX

All Z8, ZR8 pumps can be coupled to NEMA standard motors.

Specifications

Specifications

General Specification
Z8, ZR8 Borehole Pumps in AISI 304/ Duplex for 8″ wells
Delivery
up to 180 m³/h
Head
up to 550 m
Power supply
three-phase 50 and 60 Hz
Power
from 5,5 kW up to 150 kW
Maximum operating pressure
55 bar
Temperature of pumped liquid
to 30 °C
Maximum immersion depth
350 m
Solutions

Solutions

Recommended Solutions

Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Deepwell Dewatering
Job Site Application Deepwell Dewatering
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Building Systems
Commercial Buildings Building Systems
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Manual

Technical Brochure