It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Clean Water / Clear Liquid

End Suction Centrifugal Pumps Vogel series LS, LC

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

Volute casing pumps acc. to ISO 5199
Single Stage Pumps – LS, LC
Horizontal single stage endsuction pump with closed impeller and oil lubricated bearing frame.
Process design, back pull out for easy maintenance. Disassembly of impeller and bearing frame without dismantling of the pump casing and motor possible (spacer type coupling required). Suction branch axial, discharge radial upwards (optional horizontal possible). Drive by electric motor and flexible coupling arranged on common base plate.

 

Specifications

Specifications

General Specification
LS, LC
Delivery
up to 4,600 m³/h
Head
up to 100 m
Power supply
three-phase 50 and 60 Hz
Maximum operating pressure
25 bar
Temperature of pumped liquid
from -10 °C to 180 °C
Solutions

Solutions

Recommended Solutions

Livestock Water Supply
Livestock & Poultry Livestock Water Supply
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Building Systems
Commercial Buildings Building Systems
Pressure Boosting
Commercial Pools Pressure Boosting
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
HVAC Heating
Building Systems HVAC Heating
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
District Cooling & Heating
Commercial Buildings District Cooling & Heating
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals