It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Hot water circulator TLCN, TLCHN

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Stainless steel pump housing
  • Manually set three speed motor
  • Delivery: up to 12 m³/h
  • Head: up to 12 m

Fixed speed hot water circulator with stainless steel pump housing

TLCN – TLCHN are residential and light commercial circulators for circulation of hot water in high flow/ high head domestic hot water systems. The motor is a manually set three speed wet motor.

 

Specifications

Specifications

General Specification
TLCN, TLCHN
Delivery
up to 12 m³/h
Head
up to 12 m
Power supply
single-phase 50 Hz
Power
from 30 W up to 400 W
Maximum operating pressure
10 bar
Temperature of pumped liquid
from 2°C to 110°C
Solutions

Solutions

Recommended Solutions

Small Farms
Agriculture & Irrigation Small Farms
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Hot Water Circulation
Building Systems Hot Water Circulation
Building Systems
Commercial Buildings Building Systems
Hot Water Systems
Residential Hot Water Systems
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochures