It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Pump Control Panels

Control Panels Q-smart Single phase electronic control panel

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Controls one or two pumps
  • Pre-programmed packages for easy installation
  • Built in overload circuit breaker(s)
  • Power up to 1.5kW (power output from pump up to 12A)
  • 5 digital and 1 analogue input
  • Auto test function
  • Pump rotation option
  • Real Time Clock with hour counter

Q-Smart single-phase electronic control panel for 1 or 2 fixed speed pumps. Over 50 different combinations available within this one product that can be used for controlling pressure boosting or sewage applications.

Q-Smart 10: One Pump Control

Q-Smart 20: Two Pumps Control

Easy installation and operation

  • Pre-programmed packages that decrease installation and commissioning costs
  • Illuminated colored LED status lights

Versatile

  • Ideal for use in various water and wastewater applications
  • Manages up to 2 pumps (booster sets)
  • In case of control board failure, pumps can still be operated
  • 5 digital inputs for pressure switches or floats, external on/off, min/max, pressure/level alarms, 1 analogue input for sensor, 5 inputs for sewage application probes

Specifications

  • Built in overload circuit breaker(s)
  • Power up to 1.5kW (power output from pump up to 12A)
  • 4 Push buttons key pad
  • Auto test function
  • Pump rotation option
  • Real Time Clock with hour counter
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manuals