It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Gasketed plate heat exchangers

Heat Exchangers GPX Gasketed Plate Heat Exchangers

Overview Solutions
Overview

Overview

Product Features
  • Compact footprint and high efficiency thanks to
    • High surface area to volume ratio
    • Superior heat transfer coefficients
    • “True” counter current flow, which maximizes the mean temperature difference

Innovative plate design allows GPX heat exchangers to provide more heat transfer using less space. They perform with one-third to one-fifth the surface area of conventional shell and tube heat exchangers designed for the same application.

  • GPX models have higher surface area to volume ratios than conventional shell and tube heat exchangers
  • GPX offers superior heat transfer coefficients compared to shell and tube heat exchangers
  • GPX offers “true” counter current flow, which maximizes the mean temperature difference between the fluids

Typical applications

Their efficient design allows the heat exchanger to be used in a variety of applications and installations, including:

  • District Heating and Cooling
  • Thermal Storage
  • Heat Pumps
  • HVAC
Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Building Systems
Commercial Buildings Building Systems