It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Pressure Booster Sets

Fixed Speed Pressure Booster Set GXS20, GMD20

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Constant speed twin pump booster sets
  • Controlled by pressure transducers or pressure switches
  • Certified for use with potable water
  • Delivery: up to 62 m³/h
  • Head: up to 160 m

Extensive range of constant speed twin pump booster sets controlled by pressure switches or pressure transducers. The range has been designed for residential water supply where the need is varying over time.

The range can be fitted with BG, CEA, e-HM, VM or e-SV series pumps.

The GXS20 and GMD20 with e-HM, VM or e-SV series pumps are certified for use with drinking water according to WRAS, ACS and D.M. 174.

Specifications

Specifications

General Specification
GXS 20, GMD 20
Delivery
up to 62 m³/h
Head
up to 160 m
Power
up to 4 kW
Maximum operating pressure
16 bar
Technology

Technical Drawings

Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Xylect

Selection tool for Xylem Products.

Technical Brochure