It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Fire protection systems

e-NSC pumps with Diesel engine

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • High efficiency design
  • Available with motor mounted variable speed controller (up to 22 kW)
  • Robust design and replaceable wear rings for long service life and easy maintenance
  • Delivery: up to 1800 m³/h
  • Head: up to 160 m

Taking end suction pumps to a new level

By combining high efficiency with high flexibility regarding installation, material options and temperature, the new Lowara e-NSC series is the natural choice for water transport, hydronic heating and chiller systems, fire protection systems and a vast number of industrial applications.

High efficiency

New designed high efficiency hydraulics well exceeding the ErP2015 level and IE3 motors set the basis for very low operation costs.

Long service life & easy maintenance

Robust design, different bearing frame sizes and stainless steel replaceable wear rings ensure a long service life. The e-NSC is also designed for easy maintenance and all service points are easy reachable to reduce downtime.

Exactly the right configuration

The e-NSC end suction pumps come in three different configurations:

  • Frame mounted (bare shaft or complete with coupling and motor)
  • Stub shaft
  • Close coupled for compact footprint

Material options that range from cast iron to duplex stainless steel, multiple mechanical face seal options and the availability of an advanced bearing bracket make the e-NSC the right solution for all water-based fluids.

Specifications

Specifications

General Specification
e-NSC
Delivery
up to 1800 m³/h
Head
up to 160 m
Power Supply
Motor: three-phase 50 and 60 Hz; Diesel Engine: 3, 4 and 6 cylinders
Power
Motor: from 0.25 kW up to 355 kW; Engine: from 45 HP to 230 HP
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -25°C to +140°C
Solutions

Solutions

Recommended Solutions

Building Systems
Commercial Buildings Building Systems
Ballast Water
Commercial Shipping & Ship Building Ballast Water
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
Industrial Fire Systems
Fire Suppression Industrial Fire Systems
Fire Suppression
General Industry Fire Suppression
Fire Suppression
Ports, Harbors & Shipping Fire Suppression
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure