It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Multistage ring section pump e-MP

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Robust and reliable pumping system for high pressure applications
  • Flexible mechanical cofiguration
  • High efficiency design
  • Reduced wear and easy maintenance
  • Delivery: up to 850 m³/h
  • Head: up to 950 m
  • High temperature version up to +180°C available

The highly versatile casted multistage pump

Finally, there’s a robust and reliable pumping system for virtually any high pressure application. The Lowara e-MP multistage ring section pump combines Xylem’s century of experience, knowhow and expertise to create a powerful and efficient solution for customers in industry, public utilities, agriculture and building services. Designed to be configured a multitude of ways, the Lowara e-MP has applications limited only by your imagination.

Benefits

Simple integration

Simply and cost-effectively integrate the e-MP into nearly any high pressure application, thanks to its flexible mechanical configuration and its first stage suction impeller. This newly redesigned impeller provides the extremely high suction capabilities needed to meet the rigorous demands of hot water or condensate pumping applications.

Safe operation

Protect your people and reduce downtime with the e-MP. It incorporates a healthy assortment of built-in safeguards, such as a large self-cleaning seal chamber for contaminated liquids. Plus, you can further control and monitor safety by connecting the pump to the Xylem Hydrovar or another intelligent system.

Eneregy savings

Leave a greener footprint. The high efficiency hydraulics of the e-MP are optimized by computational fluid dynamics calculations and new U-turn channels, which create an ideal flow of pumped liquid from stage to stage. This reduces both life cycle costs and energy demand, which gives the pump MEI values well above international standards.

Projectable service

Plan and minimize maintenance downtimes with the help of optional sensor interfaces on the e-MP. Pressure, temperature and vibration sensors can be installed on these mechanical interfaces; by connecting them to an intelligent plant monitoring and diagnostic system, a preventative maintenance schedule for the pump can be projected in advance.

Reduced wear

Decrease your downtime, maintenance needs and operation costs thanks to an assortment of smart design features and materials that extend the life of the e-MP and its components. For instance, the newly designed plain bearing in the suction housing is made of tungsten carbide and is elastically supported to resist extreme vibrations and shocks. A balancing drum reduces the axial thrust of the bearings and the load on the mechanical seal. The ultimate result is a more efficient, more effective operation.

Easy maintenance

Easily service the e-MP, thanks to its smart, simple, modular design. The bearing at the drive side, the mechanical seal and the balancing drum bush are all easily accessible without having to remove the pump from the piping system. What’s more, the pump’s modularity minimizes the number of parts needed to cover the complete performance range, which simplifies assembly and streamlines spare parts management.

Configurations

Lowara e-MPA ring section pumpe-MPA

Axial inlet giving very low NPSH

 

Lowara e-MPR ring section pumpe-MPR

Flexible suction nozzle direction

 

 

e-mpd-webe-MPD

Flexible suction nozzle direction and double bearings for inlet pressures up to 40 bar

 

 

e-MPV

Compact footprint vertical version

Material options

Pumphousing: cast iron, ductile iron, steel, stainless steel (AISI 316), duplex stainless steel, super duplex stainless steel

Impeller: cast iron, bronze, stainless steel (AISI 316), duplex stainless steel, super duplex stainless steel

Elastomers: EPDM, FPM

Shaft sealing: Mechanical seal, cartridge seal, soft packing

Specifications

  • Delivery: up to 850 m³/h
  • Head: up to 950 m
  • Power supply: three-phase 50 and 60 Hz
  • Power: from 2,2 kW up to 1.250 kW
  • Maximum operating pressure: 100 bar
  • Temperature of pumped liquid: from -25°C to +140°C (optional to +180°C)
Solutions

Solutions

Recommended Solutions

Filtration
Reuse > Tertiary Treatment Filtration
Pressure Boosting
Surf Rides Pressure Boosting
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Livestock Water Pumps
Livestock & Poultry Livestock Water Pumps
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
Fire Suppression
General Industry Fire Suppression
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Filtration
Reuse > Tertiary Treatment Filtration
Pressure Boosting
Surf Rides Pressure Boosting
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Livestock Water Pumps
Livestock & Poultry Livestock Water Pumps
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Pressure Boosting
Building Systems Pressure Boosting
Fire Suppression
General Industry Fire Suppression
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure

e-MPA, e-MPR, e-MPD, e-MPV 50 Hz (en)