It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Borehole Pumps for 4" Wells e-GS

Overview Specifications Technical Drawings Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • 4" borehole pump
  • Designed for long life with casted discharge and floating impeller design
  • Delivery: up to 22 m3/h
  • Head: up to 310 m

The e-GS series is a robust 4” pump designed for long life. It’s built mainly in stainless steel, has casted discharge and a special floating impeller design to enhance the wear resistance and to maintain the performance over time.

The e-GS series is designed specially to be used in 4” wells and its ideal for use in irrigation systems, pressure boosting, geothermal systems and fountain applications.

All e-GS pumps can be coupled to 4” NEMA standard motors.

Specifications

Specifications

General Specification
e-GS Submersible pumps for 4” wells
Delivery
up to 22 m³/h
Head
up to 310 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 7.50 kW
Temperature of pumped liquid
to 35°C
Maximum immersion depth
300 m
Technology

Technical Drawings

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochure

Guideline

Technical Brochure