It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

< View all Clean Water / Clear Liquid

CEA, CA Stainless steel threaded centrifugal pumps

Overview Technical Drawings Solutions
Overview

Overview

Product Features

Specifications

  • Delivery: up to 31 m³/h
  • Head: up to 62 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 3 kW
  • Maximum operating pressure: 8 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

Wide range of pumps for domestic and industrial applications.
Single-impeller (CEA) and dual-impeller (CA) models available.
Available on request “V” version with FPM seals for temperature up to 110°C and “N” version completely made of AISI 316 stainless steel.

Technology

Technical Drawings