It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Lowara Products

Pumps
Showing 25 – 48 of 48

High Efficiency Hot Water Circulators

ecocirc BASIC N Circulator in Stainless Steel

Affordable efficiency for domestic hot water circulation High efficiency pumps with ECM-technology and permanent magnet rotor. The pump housing is made of...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Stainless steel pump housing
  • Two control...

High Efficiency Hot Water Circulators

Ecocirc N

ecocirc N – a smarter choice The Lowara Ecocirc N circulation pumps are designed for water circulation in domestic hot water systems. With 14 models and...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Stainless steel...

Wet Rotor Circulators

ecocirc PREMIUM High efficiency circulators

Highly efficient circulators for domestic heating High efficiency pumps with ECM-technology and permanent magnet rotor. The ecocirc PREMIUM can be operated...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Three control modes:
    • automatic proportional pressure...

High Efficiency Hot Water Circulators

ecocirc PRO

Hot water circulation pump, high efficient with stepless variable speed The ecocirc PRO are highly efficient hot water circulation pumps, which are based on...
Features:
  • Highly efficient hot water circulation pump
  • Stepless adjustable speed
  • Silent running
  • Lime scale resistant
  • Delivery up...

ecocirc XL and XLplus High efficiency wet rotor circulators

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features: SPECIFICATION
  • Single and twin head models in cast iron or bronze
  • Head up to 13 m
  • Flow up to 60 m3/h
  • Temperature range –...

High Efficiency Hot Water Circulators

ecocirc XLN and XLNplus

Highly efficient wet rotor circulator The new Lowara ecocirc XL and XLplus are the wet rotor circulators that provide state-of-the-art technology in...
Features:
  • For hot water systems
  • Different operation modes adopted to all real life situations
    • Automatic proportional pressure...

Wet Rotor Circulators

Ecocirc+

Ecocirc+ – an even smarter choice The Lowara Ecocirc+ circulation pumps are designed for water circulation in heating, air conditioning and domestic hot water...
Features:
  • High efficiency pumps with ECM-technology and permanent magnet rotor
  • Low power consumption
  • EEI ≤0.18
  • Control...

P, PAB, PSA Peripheral pumps

Peripheral pumps can develop high heads using powered motors. Versions available: PB version with bronze pump body for sea water. PK version compatible with...
Features:
  • Delivery: up to 3.72 m³/h
  • Head: up to 82 m
  • Temperature up to 80 °C
  • Bronze version for sea water

Close-coupled Submersible Pumps

Scuba

The new SCUBA compact close-coupled submersible pump from Xylem brings a new level of reliability and flexibility to primary water supply options for wells,...
Features:
  • 5" close coupled submersible pump
  • Double mechanical face seals for long lifetime
  • Single phase pump doesn't require...

Solids Handling End Suction Centrifugal Pumps

SHO

The Lowara SHO is a centrifugal pump with an open and recessed impeller design allowing free passage for solids. Maximum free passage is 40 mm. The main...
Features:
  • Corrosion resistant design in AISI 316/ASTM CF8M
  • Recessed impeller for free passage: up to 40 mm
  • Delivery: up to 56...

Submersible Dewatering Unit

SOS Kit

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel...
Features:
  • Complete kit including:
    • Sturdy Lowara DOC3 drainage pump
    • 6 m flexible hose with quick coupling
    • Plastic box for storage or...

SP Self-Priming pumps with liquid side channel and star impeller

Close-coupled self-Priming pumps with liquid side channel and star impeller. Designed to remain primed even in the presence of water-dissolved gases or when...
Features:
  • Designed to remain primed
    • with the presence of water-dissolved gases
    • when the suction line is not filled with...

Immersed Multistage Pumps

SVI

Versatile range of stainless steel multistage pumps for tank mounting.
Features:
  • Delivery: up to 120 m³/h
  • Head: up to 240 m

Hot water circulator

TLCN, TLCHN

Fixed speed hot water circulator with stainless steel pump housing TLCN – TLCHN are residential and light commercial circulators for circulation of hot water...
Features:
  • Stainless steel pump housing
  • Manually set three speed motor
  • Delivery: up to 12 m³/h
  • Head: up to 12 m

TP 1 Condensate removal pump

The TP1 is a condensate removal pump unit for condensing boilers and air conditioning systems. By using the innovative spherical motor design, the unit is...
Features:
  • Complete and ready to use unit
  • Fully automatic operation
  • Silent running
  • Compact solution

Vertical Multistage Pumps

VM

The VM series is a modern, robust designed pump offering reliable water supply for most buildings; from family houses up to 10 floor apartment buildings:...
Features:
  • State-of-the-art hydraulics with best-in class efficiency 
  • Long service life
  • Silent running
  • Certified for potable...

Chemie Prozesspumpen

Vogel Series ICP

Einstufige horizontale Chemie-Prozess-Pumpe entsprechend den internationalen Normen ISO 2858 /EN 22858, ISO 5199/EN 25199, ISO 3099, ISO 3661
Features:

Technische Daten

  • Fördermenge: bis zu 450 m³/h
  • Förderhöhe: bis zu 150 m
  • Stromversorgung: Dreiphasen 50 und 60 Hz
  • Maximaler...

End Suction Centrifugal Pumps

Vogel series LS, LC

Volute casing pumps acc. to ISO 5199 Single Stage Pumps – LS, LC Horizontal single stage endsuction pump with closed impeller and oil lubricated bearing frame....
Features:
  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

End Suction Centrifugal Pumps

Vogel series LSB

Blockpump Single Stage Pumps – LSB Single stage end suction pump in close coupled (block) design, based on the hydraulics acc. to ISO 2858, with direct mounted...
Features:
  • Hydraulic design according to ISO 2858
  • Close coupled design for compact footprint and esay installation
  • Delivery: up to...

End Suction Centrifugal Pumps

Vogel series LSN

Volute casing pump acc. ISO 2858 and ISO 5199 Single Stage Pumps – LSN Horizontal single stage volute casing pump, designed acc. to the international standards...
Features:
  • Designed according to ISO 2858 and 5199
  • Delivery: up to 450 m³/h
  • Head: up to 150 m

Horizontal/ Vertical Multistage Pumps

Vogel series P, PVa

Multistage Pumps – P, PVa P – Horizontal multistage pump with bearings on both ends. PVa – Vertical multistage pump.
Features:
  • Delivery: up to 1800 m³/h
  • Head: up to 300 m

Submersible Borehole Pumps for 10″ & 12″ Wells

Z10, Z12, ZR10, ZR12

The Z-ZR10-Z-ZR12 Series is a multistage vertical centrifugal pump designed for use in 10” and 12” wells. The range is designed to give high efficiency...
Features:
  • High efficiciency design in wide performance area
  • Wear ring design that reduce recirculation
  • Avaialble fully in stainless...

Submersible Borehole Pumps for 6” Wells

Z6, ZN6

The Z6-ZN6 Series is designed for use in 6” wells. The head and motor support of this lightweight and sturdy pump is cast in stainless steel as are the shaft...
Features:
  • Sturdy design with casted discharge head and motor support
  • Avialable in AISI 304 or AISI 316
  • Delivery up to: 78 m3/h
  • Head...

Submersible Borehole Pumps for 8″ Wells

Z8, ZR8

The Z8-ZR8 series is designed for use in 8” wells. The pump is built in stainless steel and resists corrosion even in more aggressive environments thanks to...
Features:
  • High efficiency design including dynamic wear rings that reduces hydraulic losses
  • Available fully in stainless steel...