It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Vertical Turbine Pumps Vertical Turbine Pumps

Overview Technical Drawings Performance Curves Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • UL listed and FM approved
  • 250 to 5000 GPM, 40 to 352 PSI
  • Cast Iron Bronze Fitted standard
  • Alternate materials available: Stainless, NiAlBr, Super Duplex
  • Vertical Hollow Shaft
  • Electric motor or diesel driven with right angle gear
  • Standard configuration, engineered options available
  • Threaded and flanged columns available

AC Fire Pump offers vertical turbine fire pumps with space-saving designs. The turbines are designed for stand pipe, sprinkler, chemical mitigation and hydrant systems. The modular construction assures complete flexibility in selecting a pump. Bowls and suction bell are bolted together allowing for easier disassembly. Dynamically balanced impellers are secured to the shaft with steel locking.  In compliance with NFPA #20, UL, ULC, and FM.

Technology

Technical Drawings

Drawing

Performance Curves

Performance Curves

1000 GPM

1500 GPM

2000 GPM

250 GPM

2500 GPM

3000 GPM

3500 GPM

4000 GPM

4500 GPM

500 GPM

5000 GPM

750 GPM

Accessories

Accessories

Accessories

Fire Pump Accessories

  •  Available in capacities through 5000 gpm
  •  Listed product offered where available
  •  Wide range of accessories for both electric and diesel application
Documentation & Tools

Documentation & Tools

Interactive Tools

AC Fire Pump Online Selection Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.

Specification