It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

A-C Fire Pump Products

Showing 1 – 11 of 11

In-line Fire Pumps

1580 Series ConfiguPac in-line fire pump

Features:
  •  Pre-engineered packaged fire pump solution utilizing the 1580 series vertical in-line fire pump
  •  100 to 1000...

In-line Fire Pumps

1580 Series vertical in-line fire pump

Features:
  •  UL listed and FM approved
  •  35 to 1500 gpm, 40 to 184 psi
  •  Cast Iron Bronze Fitted
  •  Close Coupled,...

End-Suction Fire Pumps

2000 Series end-suction fire pump

Features:
  •  UL listed FM approved
  •  250 to 500 gpm, 40 to 50 psi
  •  Cast Iron Bronze Fitted
  •  Flex...

Split Case Fire Pumps

8100 Series horizontal split case fire pumps

Features:
 UL listed and FM approved
 100 to 3000 gpm, 40 to 230 psi
 Cast Iron Bronze Fitted, Ductile Iron “H”...

Split Case Fire Pumps

8150 Series horizontal split case fire pumps

Features:
  •  UL listed and FM approved
  •  4000 to 5000 gpm, 97 to 222 psi
  •  Ductile Iron Bronze Fitted
  •  Flex...

Split Case Fire Pumps

8200 Series horizontal split case fire pumps

Features:

 

  •  UL listed and FM approved
  •  500 to 1000 gpm, 70 to 440 psi
  •  Single suction, 2 stage design
  •  Cast...
Features:
  • UL listed and FM approved
  • 500 to 5000 gpm, 90 to 205 psi
  • Cast Iron Bronze Fitted, Ductile Iron “H” casing option for high...

Fire Pump Accessories

Fire Pump Accessories

Features:
  •  Available in capacities through 5000 gpm
  •  Listed product offered where available
  •  Wide range of...

Jockey Pumps

Jockey Pumps

Features:
  •  Pressure maintenance pumps for use with fire pump systems
  •  Goulds Water Technology eSV vertical multistage...

Skid Packages

Skid Packages

Features:
 UL Listed FM approved fire pump, diesel engine and fire pump controller
 UL Listed fuel tank sized per NFPA...

Vertical Turbine Pumps

AC Fire Pump offers vertical turbine fire pumps with space-saving designs. The turbines are designed for stand pipe, sprinkler, chemical mitigation...
Features:
  • UL listed and FM approved
  • 250 to 5000 gpm, 40 to 352 psi
  • Cast Iron Bronze Fitted...