Aanderaa Sensors Aanderaa Tide Sensor

Compact and Fully Integrated Sensor for Measuring Tidal Conditions
Aanderaa Tide Sensors 5217/5217R are compact fully integrated sensors for measuring the tide conditions. The sensor is designed to be mounted on the Aanderaa multiparameter SeaGuard® Platform or via cable connected to SmartGuard datalogger. The standard version has AiCaP CANbus and RS-232 output. R-version has RS-422 output for longer cable length.
- Smart Sensor technology Plug and Play
- Sensor Calibration coefficients are stored in the sensor
- Minimal and simple maintenance needs
- Low current drain
- Power: 5 to 14VDC, 50mA max
- Output formats: AiCaP CANbus, RS-232/RS-422,
- Short update interval: 1 seconds to 255 minutes
- 2Hz and 4Hz sampling frequency
- Outputs: Pressure, Temperature, Tide pressure, Tide Level
- Real-time XML output
Tide Sensor Model 5217/5217R:
- Measurement range: 400kPa, 1000kPa, 4000kPa,10MPa, 20MPa,40MPa, 60MPa
- Max operating depth: 30m, 90m, 390m, 1000m, 2000m, 4000m, 6000m
Tide Sensor Model 4445/4446/4447:
- Vented - compensate for air pressure
- Measurement range: 50kPa, 100kPa, 200kPa
- Max operating depth: 5m, 10m, 20m
The Aanderaa Tide Sensor is also available in a vented version (4445, 4446, 4447). This means that the sensor is automatically compensated for air pressure. This is done by use of a compensating unit placed in air and an air-pipe in the cable between the sensor and compensating unit.
The sensor application areas are in fixed installations, either deployed in a seabed installation in shallow waters, or mounted onto a fixed structure in the upper water column. Typical applications for the sensor are measurements of tide in ports and harbors, marine operations, weather forecast, and climate studies.
Documentation & Tools
You may also need:
- Aanderaa Sensors SmartGuard Datalogger
- Ocean Current Meter SeaGuard RCM
- SEAGUARD SeaGuard Platform
- Aanderaa Sensors Wave & Tide Sensor
- Ocean Current Meter SEAGUARD® II DCP Wave
- Ocean Current Meter SeaGuard String System