It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Temporary Water Treatment

Mobile Combination RO Treatment

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mobile combination reverse osmosis (RO) treatment systems combine pretreatment vessels and RO units in a single, self-contained trailer.

Guaranteed water quality and quantity
  • No capital investment
  • Broad-based service network with strategically located regeneration facilities
  • Extensive fleet to provide capacity on demand
  • Reduced installation cost and time
  • No on-site handling or storage of chemicals

Evoqua Water Technologies' mobile combination reverse osmosis (RO) treatment systems combine pretreatment vessels and RO units in a single, self-contained trailer.

The trailer makes low conductivity water at 200 gpm or it can be configured as a 90 gpm, double-pass unit to reduce extensive DI polishing costs on high TDS feed water.

The pretreatment vessels may be configured in parallel or series. Depending on the media of choice, they may act as multi-media filters, activated carbon filters, iron removal filters, or as ion exchange softeners.

Evoqua Water Technologies guarantees the quality and quantity of produced water from its mobile treatment systems. A reliable and extensive service network, an ever-expanding trailer fleet and strategically located regeneration facilities allow Evoqua to effectively serve our large North American customer base.

  • RO and pretreatment units combined in a single trailer to minimize installation costs and response time
  • Comprehensive QA program to ensure quality and quantity of water produced
  • Small footprint
  • Self-contained systems include instrumentation and equipment for automatic and monitored operation
  • Easy installation with flanged connections and ready utility hook up