It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Skid-Mounted Chemical Feed Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Skid-mounted preassembled duplex chemical dosing systems

Preassembled Duplex DDA dosing skid systems. These systems can be configured in many ways depending on the application. This design is a floor-mounted, polypropylene skid frame with a junction box and pump cables. The system is factory-wired.

These skid-mounted chemical feed systems can be configured for various flow rates and pressures. Flow capacity can range from 0.0007 to 2 gph. Flow pressures can range from 0 to 150 psi. The systems can be configured with remote start/stop. Their materials of construction allow them to come into contact with chemicals without damage or deterioration.