It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Chemical Feed, Neutralization & Precipitation Systems

Powdered Lime Slurry Make-Up System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

PSL Series

The Powdered Slurry Lime (PSL) Make-Up System is used to feed a lime slurry solution to the reaction tanks prior to a microfilter or clarifier system. The basic system configuration has one tank equipped with a cover, one mixer, solenoid valves, air station, line flush, air operated pump, bag breaker and dust collector.

The frame supports the mixer and recirculation pump. The electrical control box, piping manifold and wiring are also attached to the frame.

  • Fully assembled at the factory
  • Factory tested
  • Units are match marked for ease of reassembly
  • Integrates with other Evoqua offered wastewater products