It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Liquid Level Controls

Series PFC Liquid Level Controls

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For the actuation of pneumatic valves or relays in heating, air conditioning and process systems in hazardous or non-hazardous locations. Provides an air pressure signal proportional to the liquid level

  • Available as Direct Acting or Reverse Acting
  • A float operated armature senses the liquid level
  • Switch mechanism is completely sealed from the liquid
  • Two gauges are provided to display the supply and output pressures
  • Alternate air connection tappings are provided for greater flexibility in piping
  • Operating range: 1 – 2″ (25 – 51mm)
  • Air pressure
  • Supply 20 psi (1.4 kg/cm2)
  • Output 3 – 15 psi (.2 – 1 kg/cm2)
  • Maximum water temperature 406°F (208°C)
  • Maximum pressure 250 psig (17.6 kg/cm2)