It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flow Switches

Series FS8-W General Purpose Liquid Flow Switches

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

For general purpose applications with environmental exposure, or those requiring a water-tight, dust tight, or a NEMA 4X rated flow switch 1″ NPT.

  • Sealed Monel bellows
  • Single pole, double throw snap switch
  • Four stainless steel paddles included – 1″, 2″, 3″ and 6″ (25, 50, 80 and 150mm)
  • Sensitivity adjusting screw makes flow adjustment easy

Optional features

  • BSPT threads
  • Gold plated contacts
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 225°F (107°C)
  • Maximum operating pressure 160 psi (11.3 kg/cm2)
  • Replacement for NEMA 4X-style flow switches from
  • Potter/Taco, Watts, Penn and other manufacturers