It looks like you are coming from United States, but the current site you have selected to visit is Armenia. Do you want to change site?
Lift stations are an essential component of many municipal or industrial wastewater collection systems. In fact, most collection systems are not sustainable without lift stations.
To ensure uninterrupted flow of wastewater, many lift stations are equipped with Dri-Prime Backup Systems (DBS) as contingency plans for pump stations. The DBS provides independently-powered backup pumping for a variety of emergency situations, making it ideal for regions prone to hurricanes, heavy rains or intense snowmelt.
Sewage lift and waste transfer are tough conditions. That’s why a back-up lift station pump offers confidence that operations will continue…in even the toughest conditions.
When designing a lift station or a back-up system, the Xylem team looks at flow rate, total dynamic head (TDH), materials of construction, and maintenance plans. Then our team of experts matches a pump and system to your environment.
A wide range of versatile pumps for everything from clean to highly abrasive liquids
Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.
Proven to be the best and most reliable choice for both dry and submersible applications.
Intended for demanding applications such as municipal sewage and industrial effluent.
The Xylem portfolio includes a range of robust and reliable measuring devices.
Protect pumps from faults, and communicate data to SCADA and control systems.
Speed control devices improve pump reliability and efficiency.
Whether you would like additional information or are interested in getting a quote, we're here to help.
All fields required.