Godwin GSP20SL

Overview Solutions ;
Overview

Overview

Product Features
  • Dry-running capability without damage
  • Portable, lightweight aluminum and cast iron construction with corrosion-resistant stainless steel cooling jacket
  • Non-wicking standard power cable with strain relief (Power cable extension adapter also available)
  • Oversized, heavy-duty ball bearings
  • Triple sealed:  Silicon carbide upper and lower internal mechanical seals and external lip seal
  • Cast iron impeller, diffuser and bottom plate
  • CSA certified

SlimLine Pump for confined spaces

The GSP20SL model is capable of maximum flow rates to 140 US GPM (31.8 m³/hr​) and discharge heads to 65 ft (19.8 m). Like the small dewatering and trash handling models in the Sub-Prime line, this pump is built for tough construction, mining and industrial dewatering applications. 

Measuring 7.09 in (180 mm) in diameter the GSP20SL fits into 8 inch (200 mm) caissons and pipe.  ​ 

The GSP20SL features rugged construction for long life, specifically a cast iron impeller, diffuser and bottom plate. Other features and benefits include tandem mechanical seals for dry running and a dual voltage single-phase motor or dual voltage three-phase motor for convenient changeover.

Sub-Prime Electric Submersible Pumps

​The Godwin GSP Sub-Prime line is a family of portable, electric, submersible dewatering pumps for a wide range of pumping applications at construction, industrial, mining, utility and municipal job sites. 

+

There was a problem...

Install for this language not supported at the moment. Please try again later.