Overview Specifications Solutions ;
Overview

Overview

Product Features

Not applicable

Submersible pumps for dirty water manufactured in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
GDIWA GT version with fixed vertical float switch system is also available.

Specifications

Specifications

General Specification
Delivery
Head
Power supply
Power
Temperature of pumped liquid
Maximum immersion depth
Free passage
+

There was a problem...

Install for this language not supported at the moment. Please try again later.