It looks like you are coming from United States, but the current site you have selected to visit is Armenia. Do you want to change site?

Yes, please! No, keep me on the current site

VM Close coupled vertical multistage pump

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art hydraulics with best-in class efficiency 
  • Long service life
  • Silent running
  • Certified for potable water use
  • Delivery: up to 14 m³/h
  • Head: up to 99 m

The VM series is a modern, robust designed pump offering reliable water supply for most buildings; from family houses up to 10 floor apartment buildings:

  • State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible operating costs.
  • Thick sheet metal casing, high-quality bearings and stainless steel guarantees a long service life.
  • High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.
  • Close coupled motor and threaded connections for compact installations.

The VM vertical multistage pump is available in different versions:

  • Bare pump
  • On/ off system with pressure switch and pressure tank
  • Semi constant pressure system with Genyo electronic pump controller
  • Constant pressure system with ResiBoost variable speed controller
  • Constant pressure system; Smart Pump with ultra premium efficiency IES2 variable speed package including IE5 motor and communication with BMS systems
Specifications

Specifications

General Specification
VM Close coupled vertical multistage pump
Delivery
up to 14 m³/h
Head
up to 99 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0,30 kW up to 3 kW
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10°C to +90°C
Technology

Technical Drawings

Documentation & Tools