It looks like you are coming from United States, but the current site you have selected to visit is Armenia. Do you want to change site?

Yes, please! No, keep me on the current site

Horizontal multistage pumps e-HM

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Best-in class efficiency
  • Long service life
  • Low noise levels
  • Delivery: up to 29 m³/h
  • Head: up to 160 m

The e-HM series is a modern, robust designed pump

  • State-of-the-art hydraulics with best-in class efficiency combined with IE3 motors mean the lowest possible operating costs.
  • Thick sheet metal casing, high-quality bearings and stainless steel guarantees a long service life.
  • High-efficiency hydraulics, motor and thick sheet metal pump body keep the noise level to a minimum.

e-HM Residential:

Reliable water supply for most buildings; from family houses up to 10 floor apartment buildings. The e-HM is available in different versions

  • Bare pump
  • On/ off system with pressure switch and pressure tank
  • Semi constant pressure system with Genyo electronic pump controller
  • Constant pressure system with Resiboost variable speed controller
  • Constant pressure system; Smart Pump with ultra premium efficiency IES2 variable speed package including IE5 motor and communication with BMS systems

e-HM Industrial:

Full offering for numerous applications including washing & cleaning, water treatment and food & beverage industries.

  • AISI 304 or 316
  • Electropolished
  • Compact and high efficiency versions
  • Mechanical face seal and o-ring options

The e-HM is certified by WRAS, ACS and D.M. 174 for use with potable water.

How to service e-HM

Step by step tutorial video playlist on how to service an e-HM .

Specifications

Specifications

General Specification
e-HM Horizontal
Delivery
up to 29 m³/h
Head
up to 160 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.30 kW up to 5.50 kW
Maximum operating pressure
16 bar
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochure

Technical Brochure