Proven reliability
With an expected service life of well over 50,000 hours, the Flojet D5 and DDC are designed to go the distance – and have for over 25 years. Their shaftless ball motor and self-adjusting bearing make these pumps maintenance-free.
To handle the intense thermal output of today's high-performance computing, you need a robust liquid cooling system proven to protect critical components. When failure is not an option, Flojet D5, DDC and diaphragm pumps keep that coolant flowing. With their proven reliability and quiet operation, the compact D5 and DDC pumps were the first purpose-built direct liquid cooling (DLC) pumps in the world, and today they continue to set the standard for efficient, long-lasting liquid cooling performance. For larger CDUs in enterprise applications, Flojet diaphragm pumps accommodate an extensive range of flow rates and pressure limits in compact footprints – ideal for glycol charging and top-up in data center cooling systems.
With an expected service life of well over 50,000 hours, the Flojet D5 and DDC are designed to go the distance – and have for over 25 years. Their shaftless ball motor and self-adjusting bearing make these pumps maintenance-free.
Despite a remarkably small footprint, the D5 and the DDC pumps feature up to an astounding 145 PSI (10 bar) of system pressure to provide superior and consistent flow rates in even a more complex liquid-cooled system.
Designed to deliver the perfect balance of power and silence, the Flojet D5 and DDC pumps utilize brushless motors and are lubricated directly by the coolant for ultra-quiet performance.
The design of the D5 and DDC pumps save space and fit with the corresponding Enterprise reservoirs from chassis as small as a 1U server rack. This results in a powerful pump that can be used in the tightest of spaces within a server room or small data center.
With a global network of manufacturing facilities, customer service offices, and design and engineering centers, Xylem provides a full range of R&D and sales support.
Originally designed by Laing, these small pumps are ideal for a variety of DC applications where a highly efficient circulation pump is required.
The world’s first pump, originally designed by Laing, to be used in mass-produced, water-cooled workstations and ideal for liquid cooling of processors and electronic components.
Xylem’s Flojet LF Plus Series pumps can be used for glycol charging and top-up in data center cooling systems.
Xylem’s Flojet Triplex Series pumps can be used for glycol transfer and top-up in data center cooling applications.
Xylem’s Flojet VersiJet Series pumps can be used for efficient glycol charging and fluid transfer in data center cooling maintenance.
Selecting the right pump means balancing thermal performance with the constraints of the overall system. Designers need to consider performance, efficiency, service life, installation space, speed control, noise, and other requirements specific to the application.
Looking for more ways to optimize data center performance? Xylem offers a comprehensive portfolio of solutions for data centers, supporting efficient cooling, water management, and system reliability. Explore the full Xylem offering to see how our technologies work together to support your entire operation.
As data centers outgrow air cooling, liquid cooling offers higher efficiency, better sustainability, and support for dense workloads. Reliable coolant circulation – powered by pumps like Xylem’s Flojet D5, DDC and diaphragm options – is key to maintaining uptime, thermal stability, and long-term performance.
Whether upgrading to high-density servers or building a next-generation data center, engineers trust Xylem’s Flojet compact liquid cooling pumps to deliver unmatched thermal management.