It looks like you are coming from United States, but the current site you have selected to visit is Armenia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
  • MAS 801: The Optimal Solution to Pump Diagnostics

Download Flygt MAS 801 Brochure Now

Proactive Analysis with the Flygt MAS 801 Pump Monitoring System

Flygt MAS 801 simplifies the decision intelligence experience. Leveraging the power of data to provide new information for making better system-level choices and recommendations.

With the Flygt MAS 801, you can take a more proactive approach to station diagnostics and streamline your maintenance experience with its predictive analytics tools.

Flygt MAS 801 uses a 24/7 on-site overview of pump data and continuous station health check to detect failures before they can damage your infrastructure.

4 reasons to choose Flygt MAS 801:

All this demonstrates Flygt’s continuation as the leader in pump solutions.

lady-flygt-660x400.jpg

 


MEASURING AND RECORDING CAPABILITY

Flygt MAS 801 measures, records and monitors different values that can be plotted or exported:

Good.jpg Standard monitoring

  • Motor temperature
  • Main bearing temperature
  • Leakage monitoring in the stator housing and junction box
  • Pump current in one phase
  • Vibration in three-axis
  • Running time & number of starts

 

Better.jpg

 

 

Optional monitoring

  • Motor temperature in three phases
  • Support bearing temperature
  • Water in oil detection

 


Best.jpg

 

 

Optional power analyser

  • Pump current in three phases
  • Current imbalance
  • Voltage in three phases
  • Voltage imbalance
  • Power factor
  • Power
  • Energy (kW-hours)

 

 

Download Flygt MAS 801 Brochure Now