It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Hydrosurveyor Enables Rapid Indian Railways Bridge Surveys

Acoustic Technology Makes Railways Safer

The HydroSurveyor-M9 system from SonTek, a Xylem brand, is an instrument/technology that Indian Railway has employed to rapidly measure bathymetry data along with velocity data. The HydroSurveyor is a multi-frequency acoustic Doppler current profiling system (ADCP) equipped with nine acoustic beams, five of which are used to survey at any one time; four slanted beams provide a velocity profile from up to 128 cells as well as measure depth, and then there is a vertical beam with an 80m range which measures the depth directly below the system.