It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Durability and 24/7 reliability

How an innovative ultrahigh-head water transfer pump solved a complex problem and cut a project’s energy by 15-20%

With a maximum head capacity of 984 feet, the Godwin HL270M is designed to remove water from deep mines or transfer water over long distances.

Tasked with transferring water from settling ponds to a frac pond for project in mid-Western United States, a specialist water provider to oil and gas drilling companies needed a pump capable of handling a complex operation through a seven-mile-long steel pipeline. 

Challenge

The project called for a solution capable of handling a challenging dynamic head of 680 feet (295 psi). This ultrahigh requirement often involves transferring water through a carefully coordinated series of pumps which adds ancillary equipment and increases energy consumption. 

The team required something different and turned to Xylem to find a more efficient solution. After contacting their local Xylem team, the Godwin HL270M Dri-Prime® pump proved the best fit.

Solution

With a maximum head capacity of 984 feet, the Godwin HL270M is designed to remove water from deep mines or transfer water over long distances, usually without booster pumps. The durable, high-pressure pump is built with hardened wear parts and plates to operate reliably in tough conditions.

“When pumping water out of a mine or a settling pond, you are not usually dealing with clean water. You can control for those conditions to a certain degree, but it is a rough life for a pump. Our customers choose Godwin pumps because they want durability and 24/7 reliability.”
Jon Craig, application engineer at Xylem

Alongside efficiency and durability, economical fuel consumption was a key factor for the customer in selecting the Godwin HL270M pump. Its fully automatic, self-priming capabilities simplify operations, and an enclosed impeller design delivers hydraulic efficiency of up to 70%.

The Godwin HL270M pumped water from settling ponds to a frac pond through a seven-mile-long steel pipeline, and saved the customer 15-20% in diesel costs.

The HL270M is available in diesel and electric-driven package pump sets and can be retrofitted to existing engines and bases to maximize a customer's investment. For projects with a limited requirement, the HL270M is also available to rent as a cost-effective short-term option. 

Results

Compared to operating two pumps in a series, the HL270M pump saved the customer 15-20% in diesel costs. 

Since the customer began using the HL270M pump, it has operated trouble-free for more than 1,400 hours. The pump’s Field Smart Technology – an advanced telemetry and cloud-based monitoring and control system - automatically alerts operators about any issue with the potential to develop into a problem. This enables operators to focus on other tasks without constantly worrying about pump performance. 

“Xylem’s engineers worked closely with us to find the correct pump to meet our duty points and supply demands. We’ve been satisfied from day one with their communication and efficiency.”
The customer

The pump’s Godwin PrimeGuard 2 controller is fitted with Field Smart Technology – an advanced telemetry and cloud-based monitoring and control system which automatically alerts operators about any issue with the potential to develop into a problem. This enables operators to focus on other tasks without constantly worrying about pump performance.