It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Potable Water Circulators ecocirc® XL High Efficiency Large ECM – Potable Water

Overview Technical Drawings Performance Curves Solutions Documentation & Tools Submittals
Overview

Overview

Product Features

FEATURES AND BENEFITS

  • Economical operation
    • Efficient ECM motor
    • Optimized hydraulics
    • Low operational costs
  • Chilled Water Applications
    • Electronics separated from the pump to prevent condensation
    • Worry free operation even at 14°F
  • User-Friendly Interface
    • Four logically placed buttons
    • Intuitive interface
    • Easy to set and operate
  • Pump Protection
    • Built-in dry-run protection
    • Stops pump if no water
    • Prevent damage/repairs
  • High Visibility
    • Clear display
    • Large figures and symbols
    • Easy to view pump status
  • More Control Options
    • Multiple inputs
    • Start-stop temp control
    • Pressure regulation
    • Advanced Modbus or BACnet controls

The ecocirc XL is a highly efficient circulator that enhances commercial hydronics systems with superior quality and dependability. State-of-the-art hydraulics, advanced motor design, intelligent controls, and smart communication capabilities highlight expert engineering across a broad range of HVAC and plumbing applications.

Bell & Gossett awarded 2015 Product of the Year recognition by Consulting-Specifying Engineer
ecocirc XL receives Silver Award in annual reader’s choice program


VISIT THE ECOCIRC XL FEATURE SITE FOR MORE DETAILS

Technology

Technical Drawings

Products

Show More
Performance Curves

Performance Curves

Solutions

Solutions

Recommended Solutions

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Building Systems
Commercial Buildings Building Systems
Hot Water Circulation
Building Systems Hot Water Circulation
Documentation & Tools

Documentation & Tools

Interactive Tools

Specification

Technical Brochure

Submittals