It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

High Efficiency Hot Water Circulators ecocirc PRO

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Highly efficient hot water circulation pump
  • Stepless adjustable speed
  • Silent running
  • Lime scale resistant
  • Delivery up to 1,5 m³/h
  • Head up to 3 m 

Hot water circulation pump, high efficient with stepless variable speed

The ecocirc PRO are highly efficient hot water circulation pumps, which are based on the proven shaftless spherical motor design with ECM technology and permanent magnet. This design combines the best efficiency and low noise at an affordable price.

The ecocirc PRO features includes automatic ventilation mode and heat insulation shell as well as optional clock and/or temperature setting.

Variants of these circulation pumps are suitable for use in houses and multiple occupancy dwellings. They comply with Drinking Water Regulations, and by circulating the drinking water they provide effective protection against legionella. Warm water circulation ensures that warm water is immediately available even when the furthest positioned tap is turned on.

The new, stepless adjustable speed models Lowara ecocirc PRO 15-1 require a maximum of only 3-9 W! For all applications where a higher head or more flow is needed, the Lowara ecocirc PRO 15-3 up to three meters head or a flow of 1500 l/h. The power consumption is only 4-27 W.

Highly efficient circulating pump - saving up to around 90% of electricity costs compared to a 25 W standard pump

  • highly efficient and economical
  • durable
  • lime scale resistant
  • robust
  • silent
  • compact and small

Replacement guide

Eventually old pumps need to be replaced. With the new high efficiency ecocirc range, it pays back to replace a 5 year old pump fixed speed pump already today. The difference in efficiency makes the investment profitable already after two years (depending on operation time).

The replacement guide contains information on like for like replacement modelsors. Find the complete list here.

Specifications

Specifications

General Specification
ecocirc PRO
Delivery
up to 1,5 m³/h
Head
up to 3 m
Power supply
single phase 50 and 60 Hz
Power
27 W
Maximum operating pressure
10 bar
Temperature of pumped liquid
from -10 °C to 95 °C
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochure

Manual

Technical Brochure