It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Circulator Pumps Condensate Removal Pump – Low Temp LS

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features
  • Long, quiet operation
  • Small footprint
  • Low energy consumption
  • Easy and ready to install
  • Fully automatic

The LS condensate removal pumps are energy efficient lifting stations that use permanent magnet, ECM (electronically commutated motor) technology. The LS condensate removal pumps are designed specifically for use in applications where the removal of condensate fluid is not possible by gravity.

The condensate pump LS saves energy, has a very low noise level and virtually guarantees trouble free operation from the condensate removal unit with ABS Housing and ECM Motor.

The LS is designed for condensate from:

  • Gas and oil condensing boilers (heating capacity max.682.400 BTU/h) with
    a pH value of 2.7 and higher
  • Air-conditioning systems, cooling and refrigeration systems
  • Air dehumidifiers and evaporators
Solutions

Solutions

Recommended Solutions

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Building Systems
Commercial Buildings Building Systems
Documentation & Tools
Submittals

Submittals

Submittal