It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

DDC Pump for computer and electronics cooling

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Efficient cooling for electroninc equipment
  • Silent running

The DDC model is the world’s first pump to be used in mass produced water-cooled workstations, and presents an ideal solution for cooling processors and electronic components using water.

By using the shaftless spherical motor design and a permanent magnet ECM technology, the pump is very silent and has a minimum of 50.000 hours life time. The compact, only 38 mm high design makes it fit into any standard PC case.

 

Specifications

Specifications

General Specification
DDC Pump
Head
up to 5 m
Power
up to 0.03 kW
Maximum operating pressure
1.5 bar
Temperature of pumped liquid
to 60 °C
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochure

Manual