DN Drainage pumps for dirty water

Overview Specifications Technical Drawings Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Abrasion resistant design in cast iron
  • Delivery: up to 17 m³/h
  • Head: up to 20 m

Drainage pumps made of cast iron and stainless steel . Mechanical seal and open impeller with abrasion resistant rubber coating.
Versions with and without float switch are available.

This range consists of three pumps with up to 0.75 kW (1HP) rated power.

Specifications

Specifications

General Specification
DN Drainage pumps for dirty water
Delivery
up to 17 m³/h
Head
up to 20 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 0.75 kW
Temperature of pumped liquid
to 50 °C
Maximum immersion depth
5 m
Free passage
up to 5 mm
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.