Overview Solutions ;
Overview

Overview

Product Features
  • Stainless steel design
  • Double seal system
  • Up to 8 mm free passage
  • Delivery: up to 25 m³/h
  • Head: up to 21 m

Submersible pumps for dirty water manufactured in AISI 304 stainless steel.
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
DIWA GT version with fixed vertical float switch system is also available.

Specifications

  • Delivery: up to 25 m³/h
  • Head: up to 21 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.55 kW up to 1.50 kW
  • Temperature of pumped liquid: to 50 °C
  • Maximum immersion depth: 7 m
  • Free passage: up to 8 mm
Solutions

Solutions

Recommended Solutions

+

There was a problem...

Install for this language not supported at the moment. Please try again later.