It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

GGS Submersible pump for 4″ wells

Overview Specifications Solutions ;
Overview

Overview

Product Features

Not applicable

Robust designed 4″ borehole pump with high sand handling capacity.

 

Specifications

Specifications

General Specification
GGS Submersible pump for 4″ wells
Delivery
up to 21 m³/h
Head
up to 340 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.25 kW up to 7.50 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
300 m
Solutions