It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Duplex II AC Bypass Series

  • Self-priming up to 8' (2.4m)
  • Can run dry without damage
  • Chemically resistant materials
  • Internal bypass standard
  • Built-in back-flow preventer
  • Heavy duty ball bearing drive system
  • UL, CSA and CE models available

The Duplex II series of pumps incorporates the best technology and features developed by Flojet. Everything from the back-flow preventer, check valves, bearings and diaphragm assembly to the motor, has been designed to make this the most reliable diaphragm pump available. Higher efficiency of the pump is evident in the longer life of the motor pump unit. The diaphragm design combined with the new valves makes the pump capable of pulling higher dry vacuum. Duplex II is available in various performance ranges and voltages, and with a choice of elastomers, making it easily adaptable to a diverse range of applications.

Specifications

Specifications

 
 
Specification
Model D1625H1411A
Model D7625I1411A
Model D1625F1411A
Model D1631H1311A
Model D7635I1311A
Model D1631F1311A
Model Dx725H1411
Model Dx725F1411
Model Dx731H1311
Model Dx731F1311
Model D1725H1411ARL
Model D1725F1411ARL
Model Dx731H1311xRL
Model Dx731F1311xRL
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
Flow Rate
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
1.4 US Gallons/Min (5.3 Litres/Min)
Amp Draw
0.8 (amp)
0.8 (amp)
0.8 (amp)
0.5 (amp)
0.7 (amp)
0.5 (amp)
0.8 (amp)
0.8 (amp)
0.5 (amp)
0.5 (amp)
0.8 (amp)
0.8 (amp)
0.5 (amp)
0.5 (amp)
Max. Pressure
70psi (4.8bar) External Bypass
70psi (4.8bar) External Bypass
70psi (4.8bar) External Bypass
50psi (4.1bar) External Bypass
50psi (4.1bar) External Bypass
50psi(4.1bar) External Bypass
70psi (4.8bar) External Bypass
70psi(4.8bar) External Bypass
50psi (4.1bar) External Bypass
50psi(4.1bar) External Bypass
70psi (4.8bar) External Bypass
70psi (4.8bar) External Bypass
50psi (4.1bar) External Bypass
50psi (4.1bar) External Bypass
Elastomers
Santoprene Diaphragm and EPDM Valves
Nitrile Diaphragm and Viton Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Nitrile Diaphragm and Viton Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Santoprene Diaphragm and EPDM Valves
Santoprene Diaphragm and Viton Valves
Port(s)
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
3/8"
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Manual

Documents