It looks like you are coming from United States, but the current site you have selected to visit is Albania. Do you want to change site?

Yes, please! No, keep me on the current site

4GPM/15LPM Industrial Diaphragm Pumps

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 3180x Series

  • Self Priming.
  • Can run dry without damage.
  • Flow to 4GPM/15LPM.
  • Thermal Overload Protected Motor.
  • Snap-in 1/2" Dia. Port Adapters.
  • Easy Installation.
  • Low Amp Draw.
  • Quiet Running
  • Pump Body: Glass Filled Polypropylene
  • Elastomers: Diaphragm made of Santoprene* Valves made of Viton
  • Hardware: 316 Stainless Steel
  • Pump Design: Four-Chamber Diaphragm
  • Suction Lift: Self-Priming to 10 ft (3m) (wet) 5 ft. (1.5m) (dry)
  • Ports: 1/2" (13mm) Hose Barb and 1/2" (13mm) Straight Pipe Thread
  • Motor: Permanent Magnet with Thermal Overload Protection
  • Shipping Weight: 5.5 lb (2.5 kg) approx. (12/24 V models)
  • Duty Cycle: Continuous at 15 psi (1 bar) and 70°F (21°C) ambient temperature
  • Temperature: Liquid temperature range is 45°F to 130°F (7°C to 54°C)
  • Viscosity: 250 cP maximum
Specifications

Specifications

 
 
Models
31800-0092
31800-0094
31801-0092
31801-0094
Voltage
12 V DC
24 V DC
12 V DC
24 V DC
Amp Draw
6 A
3 A
6 A
3 A
Pressure Switch Setting
No Switch
No Switch
20psi (1.4bar) Cut-In, 40psi (2.8bar) Cut-Out
20psi (1.4bar) Cut-In, 40psi (2.8bar) Cut-Out
Documentation & Tools

Documentation & Tools

Documents